Intramedullary lengthening nail FITBONE® FSA / TSA

  • The FITBONE® TSA is secured proximally and distally with two locking screws. The locking screw in the slot hole secures the transport segment.
  • Limb lengthening with FITBONE®

The innovative system for bone resection with bone transport and lengthening after non-union

The FITBONE® FSA/TSA is the first intramedullary lengthening nail described in the literature for bone transport with subsequent lengthening of the femur and tibia. The lengthening nail is available in different lengths and designs. Both antegrade and retrograde insertions are possible in the femur. The length of this intramedullary lengthening nail ranges from 290 mm to 490 mm. This intramedullary lengthening nail is custom-made and adaptable to the patient's specific needs, and thus also to the relevant length for segment transport and subsequent lengthening.

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN intens - Walter-Wittenstein-Strasse 1

WITTENSTEIN intens

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Benefits of the method
  • Improved comfort during treatment
  • Short in-patient stay
  • Rapid reintegration into everyday life
  • Restricted use of the device to highly specialized surgeons with years of experience
  • Reduced scar formation
  • Reduced risk of infection